IESNA:LM-63-2002
[TEST]P1056018
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S350D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1307
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
656 651.2 648.3 643.4 637.2 628.5 618.3 606.8 593.7 579.2
563.3 545.9 527.6 508.8 488.5 467.7 446.5 424.8 402.1 378.9
354.3 330.7 306.5 282.4 257.8 233.1 208 181.5 156.4 132.7
107.2 84.5 62.8 42.5 24.1 8.7 0
656 658.9 655.5 648.3 638.1 626.1 611.6 595.7 578.8 559.9
540.1 518.9 496.7 474 450.4 425.7 401.1 376 350.9 325.3
299.8 273.7 248.1 222.5 197.4 172.8 148.7 125.5 102.3 81.1
65.2 51.2 38.1 26.5 16.4 7.7 0
656 653.1 646.8 634.8 620.3 604.3 585.5 564.8 542.6 518.4
493.3 466.3 438.8 410.8 382.8 354.3 326.8 299.8 273.7 247.1
222 197.9 174.3 152.5 130.3 113.9 99.9 87.4 74.8 63.2
52.1 42 32.3 23.2 15 7.2 0
656 654.1 643.4 628.5 611.1 591.3 569.6 544.5 516.5 487.5
457.6 427.2 396.8 366.4 336.4 307.5 278.5 251.5 226.4 202.7
179.6 156.9 140.5 127.4 113.9 100.9 88.8 78.2 67.6 57.4
47.8 39.1 29.9 21.7 14 6.3 0
656 655 646.3 631.4 612.5 592.3 567.7 540.6 512.1 481.3
448.9 416.1 385.2 354.3 324.4 294.9 268.4 242.3 217.7 194.5
170.9 152.5 138.5 125.5 112 99.9 88.3 77.7 67.6 57.4
48.3 39.1 30.4 21.7 14 6.8 0
